,Model##other##,Part Number##other##,Temperature Rating##Piping_Temperature##Fahrenheit,K-Factor##other##,Frame Material##other##,Upright##other##,Element##other##,Orifice Size##Pipe_Size##inches,Style##other##,Element##other##,Deflector Material##other##,Application##other##,Occupancy Type##other##,Approvals##other##,Description##other##,URL##other##,Type A Frame##other##,Type B Frame##other##,Bulb 1##other##,Bulb 2##other##,Fusible Element 1##other##
VK950 - 20757AE - K5.6 (80) - 200F - Standard Brass,VK950,20757AE,200.0,5.6,VK - Brass,1,3mm Glass Bulb,0.5,Frame Style,3mm Glass Bulb,VK - Brass,COIN,Special,"cULus, UL",VK950 - COIN Quick Response Upright Sprinkler (Specific Application) (K5.6),https://www.vikinggroupinc.com/products/interstitial-spaces/vk950-coin-quick-response-upright-sprinkler-specific-application-k56,0,1,0,1,0
VK950 - 20757JNE - K5.6 (80) - 200F - Nickel PTFE (ENT),VK950,20757JNE,200.0,5.6,VK - Nickel PTFE,1,3mm Glass Bulb,0.5,Frame Style,3mm Glass Bulb,VK - Nickel PTFE,COIN,Special,"cULus, UL",VK950 - COIN Quick Response Upright Sprinkler (Specific Application) (K5.6),https://www.vikinggroupinc.com/products/interstitial-spaces/vk950-coin-quick-response-upright-sprinkler-specific-application-k56,0,1,0,1,0
